Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0266500000 - ZB 35/M6X16
Bill of material
Weidmueller 0266500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0266500000
MANUTYPEDESC
Manufacturer Type Description
ZB 35/M6X16
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190102814
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.018 kg
BAB577
depth
28.537 mm
BAA020
height
18 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D