Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0266900000 - VH 8.5/4/2.8 SAKD2.5N
Bill of material
Weidmueller 0266900000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0266900000
MANUTYPEDESC
Manufacturer Type Description
VH 8.5/4/2.8 SAKD2.5N
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 4 mm, Width: 4 mm, Depth: 8.5 mm, Cu Zn
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190135874
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D