Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0267200000 - STB 25 IH/GE
Bill of material
Weidmueller 0267200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0267200000
MANUTYPEDESC
Manufacturer Type Description
STB 25 IH/GE
DESCSHORT
Short Description
Socket (terminal) Plug-in depth: 13 mm, Depth: 30 mm
DESCLONG
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190002862
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
test plug socket
BAB888
Design
Female (socket)
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D