Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0285100000 - VH 19/5/3.4
Bill of material
Weidmueller 0285100000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0285100000
MANUTYPEDESC
Manufacturer Type Description
VH 19/5/3.4
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 5 mm, Width: 5 mm, Depth: 17.5 mm, Cu Zn
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190189297
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D