Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0285300000 - AD 4 SAK4
Bill of material
Weidmueller 0285300000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0285300000
MANUTYPEDESC
Manufacturer Type Description
AD 4 SAK4
DESCSHORT
Short Description
Terminal cover, PVC, yellow, Height: 25 mm, Width: 25.6 mm, Depth: 1 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190072902
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D