Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0293220000 - TS 32X15 2M/CRN
Bill of material
Weidmueller 0293220000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0293220000
MANUTYPEDESC
Manufacturer Type Description
TS 32X15 2M/CRN
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Stainless steel, rust-proof, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248014026
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1.500 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
stainless steel
BAB888
Design
G track G32
BAE496
min. thickness
1.500 mm
BAF785
Surface
untreated
AAF040
Mass
0.701 kg
BAA020
height
32 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D