Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
0298700000 - VH 24.5/8/5 SAK35
Bill of material
Weidmueller 0298700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0298700000
MANUTYPEDESC
Manufacturer Type Description
VH 24.5/8/5 SAK35
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 8 mm, Width: 8 mm, Depth: 24.5 mm, Copper
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190070809
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D