Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0299700000 - VH 13.6/6.3/4.3
Bill of material
Weidmueller 0299700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0299700000
MANUTYPEDESC
Manufacturer Type Description
VH 13.6/6.3/4.3
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 7 mm, Width: 7 mm, Depth: 13.6 mm, Cu Zn
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190018313
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D