Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0302860000 - TW SAK2.5
Bill of material
Weidmueller 0302860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0302860000
MANUTYPEDESC
Manufacturer Type Description
TW SAK2.5
DESCSHORT
Short Description
Partition plate (terminal) Intermediate plate, 50 mm x 44 mm, beige
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190032968
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D