IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03051-A6
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03051_inch.prj},{NB=03051-A60},{D1=7.5},{L=32},{L1=14},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{SX=4.762},{F1=45},{F2=100},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0287},{EAN=4059495530222},{NDM=0},{NDM1=0.6250},{TYP1=2},{XA=1.60},{XB=20.50},{XC=4.00},{XD=1.80},{TAB=2},{TAB1=2},{TYP=2},{BEST=03051-A6},{AUSF=Standard Federkraft},{D=5/8-11},{L2=ca. zwei Gewindegänge},{S=3/16},{BESTMS=03040-9016},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{ZGT=ca. zwei Gewindegänge},{ZGT1=Gewindestift eingeklebt },{IMPERIAL=INCH},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
norelem
Description
03051 inch - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, steel
Bill of material
03051-A6
BEST
Order No.
03051-A6
03051-A6
POS
Position of thrust bolt
mm
값 입력 POS
Position of thrust bolt
mm
cm
inch
ft
확인
AUSF
version
Standard spring force
Standard spring force
D
thread
5/8-11
5/8-11
D1
diameter
7.5
7.5
mm
L
Length
32
32
mm
L1
Length
14
14
mm
L2
Length
approx. two thread dials
mm
H
spring travel
5.0
5.0
mm
T1
depth
2.5
2.5
mm
N
slot
2.5
2.5
mm
S
width across flats
3/16
3/16
mm / inch
F1
Spring force initial pressure F1 approx. N
45
45
N
F2
Spring force final pressure F2 approx. N
100
100
N
DREHMOMENTEIN
Tightening torque approx.
3.90
3.90
Nm
DREHMOMENTAUS
Loosening torque
3.00
3.00
Nm
GEW
Approx. weight
0.0287
0.0287
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495530222
4059495530222
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D