Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0309700000 - VH 16.1/5/3.4
Bill of material
Weidmueller 0309700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0309700000
MANUTYPEDESC
Manufacturer Type Description
VH 16.1/5/3.4
DESCSHORT
Short Description
Connecting sleeve (terminal) Height: 5 mm, Width: 5 mm, Depth: 16.1 mm, Cu Zn
DESCLONG
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190037024
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Connector
BAB888
Design
Connector/disconnector
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D