Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0322110000 - ZB 4G SW
Bill of material
Weidmueller 0322110000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0322110000
MANUTYPEDESC
Manufacturer Type Description
ZB 4G SW
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190189310
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
BAB577
depth
27 mm
BAA020
height
19.5 mm
BAF016
width
7.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D