Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Weidmüller
Description
0324120000 - SAKC 10 2STB
Nomenclature
Weidmueller 0324120000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0324120000
MANUTYPEDESC
Manufacturer Type Description
SAKC 10 2STB
DESCSHORT
Description short
Bloc de jonction de test sectionnable, Raccordement vissé, 10 mm², 500 V, 26 A, Enfichable, Sectionnement transversal: sans, douille test intégrée: Oui, TS 32, Jaune moyen
DESCLONG
Description long
Barrette de raccordement de séparation des circuits pendant les essais ou les mesures.
GTIN
GTIN-Code
4008190049959
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
26 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
26 A
BAA020
height
65 mm
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
yellow
BAB577
depth
52.500 mm
BAB927
Design of longitudinal or transverse separation
pluggable
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
Yes
BAD774
Closing plate required
Yes
BAF016
width
12 mm
BAG640
Assembly type
G track G32
BAH005
rated voltage
500 V
AAF040
Mass
0.046 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D