Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0341300000 - STB 30.5 IH/RT
Bill of material
Weidmueller 0341300000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0341300000
MANUTYPEDESC
Manufacturer Type Description
STB 30.5 IH/RT
DESCSHORT
Short Description
Socket (terminal) Plug-in depth: 10 mm, Depth: 31.7 mm
DESCLONG
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190157852
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
test plug socket
BAB888
Design
Female (socket)
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D