Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0352080000 - HP NT2.5 BL
Bill of material
Weidmueller 0352080000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0352080000
MANUTYPEDESC
Manufacturer Type Description
HP NT2.5 BL
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 56 mm x 2 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190122195
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA020
height
56 mm
BAA351
color
blue
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
2 mm
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D