Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0353500000 - FKSC M6X12 D9/SW3
Bill of material
Weidmueller 0353500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0353500000
MANUTYPEDESC
Manufacturer Type Description
FKSC M6X12 D9/SW3
DESCSHORT
Short Description
Mounting screw (Terminal) 0.00 M6.0, Depth: 7 mm
DESCLONG
Long Description
The mounting screw ensures the safe contacting the connector to the current rail.
GTIN
4008190139285
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Screw
BAB888
Design
Fastening parts/kit
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
73181568
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D