Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0366860000 - TSCH 3 SAKD2.5 N
Bill of material
Weidmueller 0366860000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0366860000
MANUTYPEDESC
Manufacturer Type Description
TSCH 3 SAKD2.5 N
DESCSHORT
Short Description
Small partition (terminal) PA 66, beige, Continuous operating temp., max.: 100 °C
DESCLONG
Long Description
In the case of terminal blocks up to a terminal width of max. 12 mm, you can retroactively insert small partitions between cross-connections or sockets.
GTIN
4008190010928
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Small partition (terminal)
BAB888
Design
Connector/disconnector
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D