Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
04_VS W Rail constructive
Bill of material
VS-W-50/2-286806-end(300)
TYP
AV
Ansichtsvariante
ARTNR
Bestell-Nr.
286806
LODLEVEL
LOD Level
FC
Farbclip
weiß
L1
l
1180 mm
B2
b
80 mm
H
h
50 mm
SL
100 mm
L
180 mm
A
a
590 mm
R
r
295 mm
B
60 mm
N
n
2 piece(s)
MAT
Seil
Stahl verzinkt
LT
Ladungs-träger
60 piece(s)
VE
Verp.-Einheit
60 piece(s)
G
Gewicht ca.
1.38 kg
INFO
PDF
INFO1
PDF
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D