IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04232-14-25311A3X30
norelem
norelem inch
04000 inch
Cam clamps - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/04000/exzenterspanner/04232-14_inch_asmtab.prj},{NB=04232-14-25311A3X30},{GR=2},{L=30},{D1=25.0},{D2=11},{B=33.0},{B1=24.2},{H=16.3},{H1=27.9},{A=100.0},{A1=110.0},{S=1.50},{F=5.0},{HANDKRAFT=170},{GEW=0.0730},{EAN=4067932043723},{BEST=04232-14-25311A3X30},{FARBE=schwarz RAL 9005},{FARBE1=schwarzgrau RAL 7021},{MATERIAL=Kunststoff},{MATERIALK=Edelstahl},{AUSF=Außengewinde},{D=5/16-18},{BS=Infotext},{ROHS=Yes},{ZTN=73181535},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 76
HELP_VARIABLE
Company
norelem
Description
04232-14 inch - Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
Bill of material
04232-14-25311A3X30
BEST
Bestellnummer
04232-14-25311A3X30
04232-14-25311A3X30
FARBE
Farbe
schwarz RAL 9005
schwarz RAL 9005
MATERIAL
Material
Kunststoff
MATERIALK
Grundkörper
Edelstahl
Edelstahl
AUSF
Ausführung
Außengewinde
Außengewinde
GR
Größe
2
2
L
Länge
30
30
mm
D
Gewinde
5/16-18
5/16-18
D1
Durchmesser
25.0
25.0
mm
D2
Durchmesser
11
11
mm
B
Breite
33.0
33.0
mm
B1
Breite
24.2
24.2
mm
H
Höhe
16.3
16.3
mm
H1
Höhe
27.9
27.9
mm
A
Länge
100.0
100.0
mm
A1
Länge
110.0
110.0
mm
S
Hub
1.50
1.50
mm
F
Spannkraft ca.
5.0
5.0
kN
HANDKRAFT
Handkraft
170
170
N
GEW
Gewicht ca.
0.0730
0.0730
kg
BS
Beschreibung
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
73181535
73181535
EAN
EAN-Nr. norelem
4067932043723
4067932043723
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D