Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0447700000 - AD ST5/E L=1M
Bill of material
Weidmueller 0447700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0447700000
MANUTYPEDESC
Manufacturer Type Description
AD ST5/E L=1M
DESCSHORT
Short Description
Terminal cover, PVC, Transparent, Height: 62 mm, Width: 1 mm, Depth: 7.1 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4032248147151
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
39162000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D