Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
0474560000 - ASK 1/EN
Lista materiale
Weidmueller 0474560000
PREVIEW
Preview
MANUID
Manufacturer Product ID
0474560000
MANUTYPEDESC
Manufacturer Type Description
ASK 1/EN
DESCSHORT
Description short
Morsetto componibile portafusibile, Collegamento a vite, Elemento fusibile, aperto da un lato, Collegamento a vite, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / giallo
DESCLONG
Description long
Morsettiera per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività. Con supporto rimovibile per un inserto portafusibile.
GTIN
GTIN-Code
4008190020880
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB911
max. supply voltage for defect display
500 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC027
min. supply voltage for defect display
500 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
multi-colored
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V2
BAC159
Design of display of defects
without
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.013 kg
BAB577
depth
42.437 mm
BAA020
height
58.006 mm
BAF016
width
8.1 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D