Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0475310000 - ZB 4K SW
Bill of material
Weidmueller 0475310000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0475310000
MANUTYPEDESC
Manufacturer Type Description
ZB 4K SW
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190008406
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.004 kg
BAB577
depth
20.391 mm
BAA020
height
19 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D