Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0480120000 - MF 1/8 4X6.3/2.8
Bill of material
Weidmueller 0480120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0480120000
MANUTYPEDESC
Manufacturer Type Description
MF 1/8 4X6.3/2.8
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 8 A, Number of poles: 8, 68 mm, medium yellow
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190017170
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
8 A
AAP404
Number of contact points per pole
8
AAS574
Rated current [In] for the power loss specification
8 A
AAT080
Pole number
8
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
yellow
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
400 V
AAF040
Mass
0.035 kg
BAB577
depth
21.9 mm
BAA020
height
40 mm
BAF016
width
68 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D