Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0485660000 - HP 2 ADP2
Bill of material
Weidmueller 0485660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0485660000
MANUTYPEDESC
Manufacturer Type Description
HP 2 ADP2
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 59.5 mm x 3 mm, beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190181697
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.005 kg
BAA020
height
58.4 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D