Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0495160000 - EWK 1 ALT
Bill of material
Weidmueller 0495160000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0495160000
MANUTYPEDESC
Manufacturer Type Description
EWK 1 ALT
DESCSHORT
Short Description
End bracket, Polyamide 66, beige, Rail: TS 32, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190160777
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat/g-rail TH35/G32
AAF040
Mass
0.004 kg
BAB577
depth
31 mm
BAA020
height
27 mm
BAF016
width
8.4 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D