Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000239000 - Index plunger, for thin-walled parts, without locking
Bill of material
05000239002
ARTNR
Article No.
D1
-0.02/-0.04
mm
L2
mm
D2
mm
D3
mm
L1
mm
L3
mm
L4
mm
S
1-5 mm
SW1
mm
SW2
mm
F1
Spring load
N
F2
Spring load
N
T
max.
80 °C
MAT
Material
Stahlhülse, galvanisch verzinkt/Edelstahlraststift, vernickelt/PA6-Knopf
FAR
Color
schwarz
GEW
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D