Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000307000 - Self-locking threaded carrying bolt, stainless steel
Bill of material
05000307001
ARTNR
Article No.
D1
mm
L1
mm
D2
-0.07
mm
D3
21.5 mm
L2
mm
L3
25.7 mm
L4
36 mm
L5
27 mm
L6
30 mm
L7
49 mm
L8
87.5 mm
L9
21.5 mm
L10
mm
F1
carrying capacity
kN
F2
carrying capacity
kN
F3
carrying capacity
kN
D
assembly thread
mm
T
max.
250 °C
MAT
Material
Edelstahl/Aluminiumdruckknopf orange eloxiert
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/df.8f.b2.050003070009.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D