Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000640000 - Stainless steel indexing plunger with latching lock, head and plunger side in Hygienic Design (full hygiene)
Bill of material
05000640001
ARTNR
Article No.
D1
Pin f8 / Hole H8
mm
D2
35 mm
D3
-0.1
16 mm
D4
22.8 mm
D5
22 mm
L1
mm
L2
mm
L3
mm
L4
14.5 mm
K
29 mm
S
max. clamping length
4 mm
SW1
14 mm
SW2
18 mm
FDA
Spring pressure (start)
N
FDE
Spring pressure (end)
N
MAT
Material
Edelstahl/H-NBR Dichtringe/TPU Abstreifer
INFO
Drawing
https://api.meleven.de/out/SToxxparts/90.70.77.05000640000.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D