Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SToxxparts
Description
05000721000 - Stainless steel spring bolt with screw-on flange
Bill of material
05000721004
ARTNR
Article No.
RK
Rest curve
D1
mm
S
20 mm
B
+0.3
6.1 mm
D2
+0.2
6.1 mm
H1
7.5 mm
H2
1.5 mm
H3
10 mm
K1
7.5 mm
K2
18 mm
K3
12 mm
L1
54 mm
L2
14 mm
L3
35 mm
L4
37 mm
L5
48 mm
M
34 mm
SW
10 mm
FDA
Spring pressure (start)
15 N
FDE
Spring pressure (end)
50 N
MAT
Material
Edelstahl
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/3b.fb.f9.05000721000.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D