Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
05000910000 - Safety switching hinge with connection cable
Bill of material
05000910001
ARTNR
Article No.
L1
76 mm
L2
126 mm
L3
40 mm
L4
99.4 mm
L5
22 mm
L6
Cable length
m
H1
15.5 mm
H2
31.5 mm
M1
88 mm
M2
29 mm
M3
41 mm
M4
9 mm
MAT
Material
Edelstahl 1.4404
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/ea.b1.99.05000910000.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D