Catalog navigation
CAD model selection
Selectable products: 90
HELP_VARIABLE
Company
SToxxparts
Description
05001021000 - Stainless steel base with external hexagon at the top, wrench flat at the bottom and mounting lug, teardrop shape
Bill of material
05001021045
ARTNR
Article No.
VAR
Variant
FTF
Foot plate shape
D1
mm
D2
mm
L1
mm
D3
13 mm
H1
mm
H2
mm
L2
mm
M
mm
R
15 mm
S
mm
H3
mm
SW1
mm
SW2
mm
MAT
Material
Edelstahl 1.4301/Edelstahl 1.4305
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/ee.ca.63.05001021000.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D