Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SToxxparts
Description
05001111000 - Locking bolt with unlocking lock, unlocking via pushbutton
Bill of material
05001111005
ARTNR
Article No.
VAR
Variant
D1
-0.02/-0.04
mm
L1
min.
mm
D2
mm
D3
28 mm
E
21.9 mm
L2
~
mm
L3
mm
L4
mm
SW
19 mm
FA
Spring force beginning
N
FE
Spring force end
N
AB
axial load capacity
120 N
MAT
Material
Stahl brüniert/POM/PA
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/c7.69.67.05001111000.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D