Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0502660000 - ZB 35K GE/GN M6X16
Bill of material
Weidmueller 0502660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0502660000
MANUTYPEDESC
Manufacturer Type Description
ZB 35K GE/GN M6X16
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190052294
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.019 kg
BAB577
depth
34 mm
BAA020
height
32 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D