Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0514200000 - TS 15X5 2M/ST/ZN
Bill of material
Weidmueller 0514200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0514200000
MANUTYPEDESC
Manufacturer Type Description
TS 15X5 2M/ST/ZN
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 15 x 5.5 x 2000 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190172428
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.155 kg
BAA020
height
15 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D