Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0517960000 - SCHT 7
Bill of material
Weidmueller 0517960000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0517960000
MANUTYPEDESC
Manufacturer Type Description
SCHT 7
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 7.00, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190001742
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8 mm
BAA351
color
white
AAF040
Mass
0.000 kg
BAB577
depth
28.656 mm
BAA020
height
30.648 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D