Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0533500000 - H6,0/20 SW
Bill of material
Weidmueller 0533500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0533500000
MANUTYPEDESC
Manufacturer Type Description
H6,0/20 SW
DESCSHORT
Short Description
Wire end ferrule, Standard, 6 mm², Stripping length: 14 mm, black
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190183905
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PVC
AAI844
nominal cross section
6 mm²
BAA351
color
black
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D