Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0545300000 - QB 58/8/9/WI
Bill of material
Weidmueller 0545300000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0545300000
MANUTYPEDESC
Manufacturer Type Description
QB 58/8/9/WI
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 58, Pitch in mm: 8.00, Insulated: No, 27 A, grey
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190125080
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
8 mm
AAF726
rated current
27 A
AAP367
Number of bridged terminals
58
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D