Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0547760000 - DLS 2 SAKRD +/-
Bill of material
Weidmueller 0547760000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0547760000
MANUTYPEDESC
Manufacturer Type Description
DLS 2 SAKRD +/-
DESCSHORT
Short Description
Plug (terminal) 250 V, 1 A, beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4008190177249
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
pluggable
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D