Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Sati
Description
05B-2 (8 x 3,0 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD04043
CODE
Code
P
Pitch
8 mm
W
Internal width
3 mm
DR
Roller
5 mm
R
Tooth radius
8 mm
C
Radius width
1 mm
L
Tooth width
2.7 mm
H2
Tooth width
8.3 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D