IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06268-13CN5
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06268_inch.prj},{NB=06268-13CN5},{BEST=06268-13CN5},{FARBE=lichtgrau RAL 7035},{FORM=M},{AUSF=mit Querbohrung und Gewindestift},{GR=3},{D=.312},{D1=63},{D1X=0.312},{D2=22.0},{D3=10},{D4=M 4},{H=41},{H1=17},{H2=16},{H3=8.0},{L1=25.0},{T=14},{GEW=0.0403},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495549583},{FILTER=NORELEM,},{NDM=4.000},{Z=1.000},{TYP=2},{IMPERIAL=INCH},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
norelem
Description
06268 inch - Volant de positionnement
Bill of material
06268-13CN5
BEST
Order No.
06268-13CN5
06268-13CN5
FARBE
Colour
light grey RAL 7035
light grey RAL 7035
FORM
Form
M
M
AUSF
version
with transverse hole and grub screw
with transverse hole and grub screw
GR
size
3
3
D
diameter
.312
.312
mm / inch
D1
diameter
63
63
mm
D2
diameter
22.0
22.0
mm
D3
diameter
10
mm
D4
thread
M 4
M 4
H
height
41
41
mm
H1
height
17
17
mm
H2
height
16
mm
H3
height
8.0
8.0
mm
L1
Length
25.0
25.0
mm
T
depth
14
14
mm
GEW
Approx. weight
0.0403
0.0403
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495549583
4059495549583
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D