Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0642600000 - FKSC M6X8 D9/SW3
Bill of material
Weidmueller 0642600000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0642600000
MANUTYPEDESC
Manufacturer Type Description
FKSC M6X8 D9/SW3
DESCSHORT
Short Description
Mounting screw (Terminal) 0.00 M6.0, Depth: 7 mm
DESCLONG
Long Description
The mounting screw ensures the safe contacting the connector to the current rail.
GTIN
4008190058258
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Mounting screw (Terminal)
BAB888
Design
Mounting screw (Terminal)
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
73181568
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D