IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06451-0A1188
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06451_inch.prj},{NB=06451-0A1188},{GR=0},{T=9},{D=10.0},{D1=13.0},{D2=14.0},{H=24.5},{H1=4.0},{H2=14.5},{H3=30.0},{H4=33.0},{A=30},{A1=37.0},{B=7.0},{ZZ=16},{GEW=0.0284},{EAN=4059495828398},{TAB=2},{TAB2=1},{TAB1=0},{W4=2.120},{NDM=6},{NDM1=0.1900},{TYP=1.000},{TYP3=3},{XA=27.300},{XB=19.900},{XC=13.900},{XD=4.800},{XE=3.300},{XF=3.500},{XG=18.500},{XH=6.600},{XI=25.400},{XJ=0.500},{XK=141.700},{XL=18.200},{XM=8.800},{XN=9.400},{XO=28.200},{XP=2.700},{XQ=25.300},{XR=4.300},{XS=7.300},{XT=19.900},{XU=24.800},{XV=74.000},{XW=17.000},{XX=22.400},{XY=11.300},{XZ=8.000},{XA1=9.900},{XB1=3.400},{XC1=7.500},{XD1=1.000},{XE1=26.500},{XF1=5.000},{XG1=19.800},{XH1=18.900},{XI1=29.800},{XJ1=18.300},{XK1=2.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 224
HELP_VARIABLE
Company
norelem
Description
06451 inch - Clamping levers internal thread, metal parts stainless steel
Bill of material
06451-0A1188
BEST
Order No.
06451-0A1188
06451-0A1188
MATERIAL
Main
Zinkdruckguss
OBFLGK
Surface finish body
strukturmatt
strukturmatt
FARBE
Colour
window grey RAL 7040
window grey RAL 7040
GR
size
0
0
X
Internal thread
10-32
10-32
T
height
9
9
mm
D
diameter
10.0
10.0
mm
D1
diameter
13.0
13.0
mm
D2
diameter
14.0
14.0
mm
H
height
24.5
24.5
mm
H1
height
4.0
4.0
mm
H2
height
14.5
14.5
mm
H3
height
30.0
30.0
mm
H4
height
33.0
33.0
mm
A
Length
30
30
mm
A1
Length
37.0
37.0
mm
B
width
7.0
7.0
mm
ZZ
No. of teeth
16
16
GEW
Approx. weight
0.0284
0.0284
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. norelem
4059495828398
4059495828398
EOL
End of life
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D