Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
0697360000 - AP AKZ2.5
Bill of material
Weidmueller 0697360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0697360000
MANUTYPEDESC
Manufacturer Type Description
AP AKZ2.5
DESCSHORT
Short Description
End plate (terminals) 22.5 mm x 2.5 mm, beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190098865
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
2.500 mm
AAF040
Mass
0.000 kg
BAA020
height
22.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D