Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Sati
Description
06B R.6,35 - Duplex plate wheels for two single chains
Bill of material
DS05018
CODE
Code
Z
H2
24.3 mm
F
19 mm
F1
13.7 mm
DB
mm
D
mm
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
L
Tooth width
5.2 mm
DE
mm
DP
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D