Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816_1x4t_57_f
Bill of material
0816-1X4T-57-F
PN
Part Number
0816-1X4T-57-F
DESC
Description
MagJack 10/100BASE-T, PoE, 1X4, No LED, Tab Up
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X4
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D