Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0816_1xx1_43_f
Bill of material
0816-1XX1-43-F
PN
Part Number
0816-1XX1-43-F
DESC
Description
MagJack 1000BASE-T, 1X1, No LED, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D