Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1G4T-43-F
Bill of material
0826-1G4T-43-F
PN
Part Number
0826-1G4T-43-F
DESC
Description
MagJack 1000BASE-T, 1X4, G/G, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
G/G
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D