Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0826-1X4T-GH-F
Bill of material
0826-1X4T-GH-F
PN
Part Number
0826-1X4T-GH-F
DESC
Description
MagJack 1000BASE-T, PoE+, 1X4, OG/Y, -40 to 85oC, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
OG/Y
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
PoEp 30W
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D