Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0845-2D1T-AU
Bill of material
0845-2D1T-AU
PN
Part Number
0845-2D1T-AU
DESC
Description
MagJack 10/100BaseT, 2X1, Y/G, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X1
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D