Catalog navigation
Wybór modelu CAD
Dostępne producty: 70
HELP_VARIABLE
Company
Sati
Description
085-1 (12,7 x 6,4 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS08042
CODE
Code
P
Pitch
12.7 mm
W
Internal width
6.4 mm
DR
Roller
7.75 mm
R
Tooth radius
13 mm
C
Radius width
1.3 mm
H1
Tooth width
5.9 mm
Z
DE
mm
DP
mm
D
mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D